Schneider-Electric
 
METSEEM3555 picture- web-product-data-sheet
METSEEM3555
PowerLogic EM3500 DIN rail meter - Modbus 4 quadrant - current transformer
Schneider Electric
Characteristics
Main
Range PowerLogic
Range of product PowerLogic EM3500
Device short name EM3555
Product or component type Energy meter
Metering type Peak demand power PM, QM, SM
Current I1, I2, I3, Iavg
Active, reactive, apparent energy (signed, four quadrant)
Demand power P, Q, S
Voltage U21, U32, U13, V1, V2, V3
Complementary
Poles description 3P + N
Type of measurement Active and reactive power total
Active and reactive power per phase
Apparent power total
Apparent power per phase
Power factor total
Power factor per phase
Peak demand power
Current
Voltage
Frequency
Device application Partial meter
Sub billing
Accuracy class Class 0.2S power conforming to IEC 62053-22
Class 0.2S energy conforming to IEC 62053-22
Class 0.2S power conforming to ANSI C12.20
Class 0.2S energy conforming to ANSI C12.20
Measurement accuracy Power +/- 0.2 %
Energy +/- 0.2 %
Input type Split core current transducer 0.333 V or 1 V
Rated voltage 90…347 V
Network frequency 60 Hz
50 Hz
Technology type Electronic
Display type Backlit LCD
Measurement current 5…32000 A
Display digits 5
Information displayed Status and alert
Communication with system
Input/output status
Error
Tx activity
Rx activity
Instant power per usage
Tamperproof of settings Protected by access code
Communication port protocol Modbus RTU at 1200…38400 bps - 2-wire
Communication port support Screw terminal block: RS485
Communication of data Instantaneous and demand values
Lifetime energy production
Communication service Total cumulated active energy
Total cumulated energy
Data recording Energy consumption logs
Time stamping
Demand intervals External synchronisation to communication
Fixed or rolling block
Local signalling Red LED: threshold reached
Green flashing LED: output signal
Number of outputs 1 alarm output
1 pulse
Buffer size 16-bit 10
[Ue] rated operational voltage 90...347 V AC 50/60 Hz between phase and neutral conforming to UL
156...600 V AC 50/60 Hz between phases conforming to UL
90...300 V AC 50/60 Hz between phase and neutral conforming to CE
125...300 V DC
Power consumption in VA 5 VA at 347 V AC (between phase and neutral)
5 VA at 600 V AC (between phases)
Power consumption in W 3 W at 300 V
Ride-through time 100 ms 120 V AC
Mounting mode Clip-on
By screws
Mounting support DIN rail
Standards CSA C22.2 No 14-05
UL 508
IEC 61010-1
Product certifications CE conforming to IEC 61010
CULus conforming to UL 508
Environment
Relative humidity 0…95 %
Ambient air temperature for operation -30…70 °C
Ambient air temperature for storage -40…85 °C
Colour Dark grey
9 mm pitches 12
Width 107 mm
Height 91 mm
Depth 59 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.1 cm
Package 1 Width 10.7 cm
Package 1 Length 5.9 cm
Package 1 Weight 3.629 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov