Schneider-Electric
METSEEM4235A18 picture- web-product-data-sheet
METSEEM4235A18
Enercept Meter, class 0.2S, Modbus/BACnet RS485, Rogowski 18", IEC wire code
Schneider Electric
Main
Range PowerLogic
Product name PowerLogic EM4200
Device short name Enercept
Product or component type Energy meter
Type of cable IEC cable
Device application Power monitoring
Complementary
Metering type Power factor
Active power P, P1, P2, P3
Voltage U21, U32, U13, V1, V2, V3
Average current Iavg
Active, reactive, apparent energy (signed, four quadrant)
Apparent power S, S1, S2, S3
Peak demand power PM, QM, SM
Reactive power Q, Q1, Q2, Q3
Demand power P, Q, S
Frequency
Accuracy class Class 1 conforming to ANSI C12.1
Class 1S conforming to IEC 62053-22
Measurement accuracy 1 %
Measurement current 50…5000 A
Measurement voltage 90 V AC 45...65 Hz minimum per phase
480 V AC 45...65 Hz between phases
300 V AC 45...65 Hz between phase and neutral
Frequency measurement range 45…65 Hz
Network frequency 50 Hz
60 Hz
Display type Without display
Local signalling Status: LED (green and red)
Line fault: 3 LED (green, orange and red)
Dial pointer indication: LED (yellow)
RX/TX: 2 LED (green, orange and red)
Signal Rogowski coil 0.333 V (impedance 33 kOhm)
Voltage (impedance 2.5 MOhm)single phase
Voltage (impedance 5 MOhm)phase to phase
Number of inputs 0
Number of outputs 0
Communication port protocol Modbus RTU at 9600 bauds...115200 bauds (automatic detection)
BACnet MS/TP at 9600 bauds...115200 bauds (automatic detection)
Communication of data Net energy
Total energy
Demand intervals Fixed or rolling block
Provided equipment Bracket for support
Hook
Rogowski coil 3 457.20 mm
Connections - terminals Input/output: plug-in connector (bottom) 0.2…1.5 mm² cable(s)
Current transformer: plug-in connector (bottom) 0.2…1.5 mm² cable(s)
Communication: plug-in connector (bottom) 0.2…1.5 mm² cable(s)
Wire stripping length 6 mm
Mounting mode By screws
By hook
Clip-on
Mounting support Enclosure
DIN rail
Standards EN 61010-1
UL 61010-1
CAN/CSA C22.2 No. 61010-1-12
Product certifications CE conforming to EN 61010-1
CULus conforming to UL 61010-1
BTL
ANSI
Width 46.63 mm
Depth 35.81 mm
Height 152.36 mm
Environment
Measurement category Category III 277 V
Category III 300 V
Electromagnetic compatibility Conducted and radiated emissions conforming to FCC part 15 class A
Conducted and radiated emissions conforming to EN 61000-6-4
Conducted and radiated emissions conforming to EN 61326 + A1
Immunity to conducted disturbances conforming to EN 61000-6-2
Immunity to conducted disturbances conforming to EN 61326-1
Immunity to radiated fields conforming to EN 61000-6-2
Immunity to radiated fields conforming to EN 61326-1
IP degree of protection IP20 conforming to IEC 60529
Relative humidity 0…95 %
Pollution degree 2
Ambient air temperature for operation -15…60 °C
Ambient air temperature for storage -40…85 °C
Operating altitude < 3000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.7 cm
Package 1 Width 21.1 cm
Package 1 Length 24.1 cm
Package 1 Weight 1 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins