|
|
|
METSEEM4235B101
Enercept Meter, class 0.2S, Modbus/BACnet RS485, Split Core 100A, IEC wire code
|
|
|
Main
Range
|
PowerLogic
|
Product name
|
PowerLogic EM4200
|
Device short name
|
Enercept
|
Product or component type
|
Energy meter
|
Type of cable
|
IEC cable
|
Device application
|
Power monitoring
|
Complementary
Metering type
|
Power factor
Active power P, P1, P2, P3
Voltage U21, U32, U13, V1, V2, V3
Average current Iavg
Active, reactive, apparent energy (signed, four quadrant)
Apparent power S, S1, S2, S3
Peak demand power PM, QM, SM
Reactive power Q, Q1, Q2, Q3
Demand power P, Q, S
Frequency
|
Accuracy class
|
Class 1 conforming to ANSI C12.1
Class 1S conforming to IEC 62053-22
|
Measurement accuracy
|
1 %
|
Measurement current
|
0…100 A
|
Measurement voltage
|
90 V AC 45...65 Hz minimum per phase
480 V AC 45...65 Hz between phases
300 V AC 45...65 Hz between phase and neutral
|
Frequency measurement range
|
45…65 Hz
|
Network frequency
|
50 Hz
60 Hz
|
[In] rated current
|
100 A
|
Display type
|
Without display
|
Local signalling
|
Status: LED (green and red)
Line fault: 3 LED (green, orange and red)
Dial pointer indication: LED (yellow)
RX/TX: 2 LED (green, orange and red)
|
Signal
|
Split core current transducer 0.333 V (impedance 33 kOhm)
Voltage (impedance 2.5 MOhm)single phase
Voltage (impedance 5 MOhm)phase to phase
|
Number of inputs
|
0
|
Number of outputs
|
0
|
Communication port protocol
|
Modbus RTU at 9600 bauds...115200 bauds (automatic detection)
BACnet MS/TP at 9600 bauds...115200 bauds (automatic detection)
|
Communication of data
|
Net energy
Total energy
|
Demand intervals
|
Fixed or rolling block
|
Provided equipment
|
Bracket for support
Hook
Split core current transducer 3
|
Connections - terminals
|
Input/output: plug-in connector (bottom) 0.2…1.5 mm² cable(s)
Current transformer: plug-in connector (bottom) 0.2…1.5 mm² cable(s)
Communication: plug-in connector (bottom) 0.2…1.5 mm² cable(s)
|
Wire stripping length
|
6 mm
|
Mounting mode
|
By screws
By hook
Clip-on
|
Mounting support
|
Enclosure
DIN rail
|
Standards
|
EN 61010-1
UL 61010-1
CAN/CSA C22.2 No. 61010-1-12
|
Product certifications
|
CE conforming to EN 61010-1
CULus conforming to UL 61010-1
BTL
IEC
|
Width
|
46.63 mm
|
Depth
|
35.81 mm
|
Height
|
152.36 mm
|
Environment
Measurement category
|
Category III 277 V
Category III 300 V
|
Electromagnetic compatibility
|
Conducted and radiated emissions conforming to FCC part 15 class A
Conducted and radiated emissions conforming to EN 61000-6-4
Conducted and radiated emissions conforming to EN 61326 + A1
Immunity to conducted disturbances conforming to EN 61000-6-2
Immunity to conducted disturbances conforming to EN 61326-1
Immunity to radiated fields conforming to EN 61000-6-2
Immunity to radiated fields conforming to EN 61326-1
|
IP degree of protection
|
IP20 conforming to IEC 60529
|
Relative humidity
|
0…95 %
|
Pollution degree
|
2
|
Ambient air temperature for operation
|
-30…70 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Operating altitude
|
< 3000 m
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
97 cm
|
Package 1 Width
|
211 cm
|
Package 1 Length
|
241 cm
|
Package 1 Weight
|
1518.18 g
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|