Schneider-Electric
 
METSEION95030 picture- web-product-data-sheet
METSEION95030
PowerLogic™ ION9000T meter, HSTC, DIN mount, no display, HW kit
Schneider Electric
Characteristics
Main
Range PowerLogic
Device short name ION95030
Product or component type Energy and power quality meter
Device application Power monitoring
WAGES metering
Net metering
Medium voltage
High voltage
Metering type Demand current I1, I2, I3, I4, I5
Peak demand currents
Demand power P, Q, S
Peak demand power PM, QM, SM
Calculated active and reactive energy (+/- W.h, +/- VAR.h)
Complementary
Power quality analysis EN 50160 compliance checking
Conforming to IEEE 519 harmonic limit
Conforming to IEC 61000-4-30: class A compliance reporting
Conforming to IEEE 519 compliance reporting
Waveform capture
Total demand distortion
Total harmonic distortion
Up to the 63rd harmonic
Up to the 127th harmonic with software
Disturbance direction detection
Dip, swell and transient
Half cycle data acquisition
High-speed transient capture
Coincidence disturbance waveform capture
Transient detection (100 ns)
Type of measurement Voltage sags and swells
Current sags and swells
Voltage
Current
Frequency
Active and reactive power total
Apparent power total
Active and reactive power per phase
Apparent power per phase
Power factor total
Power factor per phase
Active and reactive energy
Apparent energy
Harmonic distorsion (I THD & U THD)
[Us] rated supply voltage 90...480 V AC 45...66 Hz +/- 10 %
90...120 V AC 400 Hz +/- 10 %
110...480 V DC +/- 10 %
Network frequency 50 Hz
60 Hz
Ride-through time 100 ms 6 cycles at 60 Hz 120 V AC typical
400 ms 24 cycles at 60 Hz 240 V AC typical
1200 ms 72 cycles at 60 Hz 480 V AC typical
[In] rated current 1 A
5 A
Type of network 3P + N + E
Power consumption in VA 38 VA at 480 V AC
Maximum power consumption in VA 80 VA at 480 V AC
Display type Without display
Sampling rate 1024 samples/cycle
Measurement current 0.01…20 A
Input type Voltage (impedance 5 MOhm)
External CT (impedance 0.3 mOhm)5 x
Measurement voltage 57…400 V AC 42...69 Hz between phase and neutral
100…690 V AC 42...69 Hz between phases
10 kV AC transient
Frequency measurement range 20…450 Hz
Number of inputs 8 digital 30 V AC/60 V DC
Measurement accuracy Voltage +/- 0.1 %
Current +/- 0.1 %
Accuracy class Class 0.1S active energy conforming to IEC 62053-22
Class 0.1 active energy conforming to IEC 61557-12
Class 0.1 active energy conforming to ANSI C12.20
Class 0.5S reactive energy conforming to IEC 62053-24
Class 0.1 current conforming to IEC 61557-12
Class 0.1 voltage conforming to IEC 61557-12
Class 0.1 active power conforming to IEC 61557-12
Class 0.5 power factor conforming to IEC 61557-12
Number of outputs 4 digital
2 form C relay
Communication port protocol Modbus RTU at 2400...115200 bps - 2-wire
ION at 2400...115200 bps - 2-wire
DNP3 at 2400...115200 bps - 2-wire
Modbus TCP at 10/100 Mbit/s
ION TCP at 10/100 Mbit/s
DNP3 TCP at 10/100 Mbit/s
IEC 61850
Ethernet Modbus TCP/IP daisy chain at 10/100 Mbit/s
DHCP
DNS
DLMS
Communication port support RS485 2 removable screw terminal block
Port Ethernet 10/100BASE-TX 2 RJ45
Communication gateway Ethernet/serial
Time synchronisation protocol GPS
IRIG-B
NTP
SNTP
PTP
Data recording Time stamping
Min/max of instantaneous values
User-definable data logs
Continuous logging or snapshot
Trending/forecasting
Event logs
Alarm logs
Configuration change
Power outage
User login/logout
Data logs
GPS synchronisation
Sequence of event recording
Memory capacity 2 GB
Cybersecurity Syslog protocol support
Robust security logs
Port hardening
Enable/disable communication ports
Hardware metrology lock
Web services Viewing of captured waveform
Web page
Pass/fail report for IEEE 519
Pass/fail report for EN 50160
ITIC (CBEMA) curve
SEMI curve
NEMA motor derating curve
Alarm notification by e-mail
TLS 1.2
Push historical data via mail
Ethernet service DHCP client
Device Profile Web Services (DPWS)
Rapid Scanning Tree Protocol (RSTP)
FTP/HTTP/HTTPS
Communication service Compliant reports
Power quality summary
Energy report
EcoStruxure Power Events Analysis
SMTP e-mail notification
SNMP
Tamperproof of settings Protected by sealable cover
Mounting support DIN rail
Electrical insulation class Class III conforming to EN/IEC 62052-11
Isolation voltage III400…690 V conforming to EN 61010-1:ed. 3
III347…600 V conforming to UL 61010-1:ed. 3
III347…600 V conforming to CSA C22.2 No 61010-1:ed. 3
Width 160 mm
Depth 135.3 mm
Height 160 mm
Net weight 1.5 kg
Environment
Electromagnetic compatibility EMC immunity conforming to IEC 62052-11
EMC immunity conforming to IEC 61326-1
EMC immunity conforming to IEC 61000-6-5
Electrostatic discharge immunity test conforming to IEC 61000-4-2
Immunity to radiated fields conforming to IEC 61000-4-3
Immunity to fast transients conforming to IEC 61000-4-4
Surge immunity test conforming to IEC 61000-4-5
Immunity to conducted disturbances conforming to IEC 61000-4-6
Immunity to magnetic fields at network frequency conforming to IEC 61000-4-8
Immunity to conducted disturbances - test level: 2...150 kHz conforming to CLC/TR 50579
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Immunity to impulse waves conforming to IEC 61000-4-12
Conducted and radiated emissions conforming to EN 55011
Conducted and radiated emissions class B conforming to EN 55032
Conducted and radiated emissions class B conforming to FCC part 15
Conducted and radiated emissions class B conforming to ICES-003
Surge withstand conforming to ANSI C37.90.1
Surge withstand conforming to IEEE C37.90.1
IP degree of protection IP65 front:
IP30 rear:
Degree of protection UL type 12, front
Relative humidity 5…95 %
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Installation category III
Operating altitude 0...3000 m
Standards ANSI C12.20
ANSI C37.90.1
IEC 61000-4-15
IEC 61000-4-30
IEC 61010-1
IEC 61326-1
IEC 61557-12
IEC 61850
IEC 62052-11
IEC 62052-31
IEC 62053-22
IEC 62053-23
IEC 62053-24
IEC 62586
UL 61010-1
Quality labels ISO 9001
ISO 14000
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 29.5 cm
Package 1 Width 26.4 cm
Package 1 Length 37.8 cm
Package 1 Weight 2.5 kg
Unit Type of Package 2 P06
Number of Units in Package 2 8
Package 2 Height 45.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 32.028 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No