This Application will be decommissioned as of January 7th 2025

METSEPM2110 |
Schneider-Electric
 
METSEPM2110 picture- web-product-data-sheet
METSEPM2110
EasyLogic PM2110, Power & Energy meter, Total Harmonic, LED display, Pulse, class 1
Schneider Electric
Characteristics
Main
Range EasyLogic
Product name EasyLogic PM2100
Device short name PM2110
Product or component type Power meter
Complementary
Device application Power monitoring
Sub billing
Power quality analysis Total harmonic distortion
Type of measurement Total current harmonic distortion THD (I) per phase
Total voltage harmonic distortion THD (U) per phase
Apparent energy total
Active and reactive energy total
Apparent power total
Active and reactive power total
Current average
Voltage average
Frequency average
Power factor average
Metering type Peak demand power PM, QM, SM
Apparent power S, S1, S2, S3
Current I, I1, I2, I3
Reactive power Q, Q1, Q2, Q3
Calculated neutral current
Voltage U, U21, U32, U13, V, V1, V2, V3
Peak demand currents
Unbalance current
Demand power P, Q, S
Active power P, P1, P2, P3
Active, reactive, apparent energy (signed, four quadrant)
Accuracy class Class 1 active energy conforming to IEC 62053-21
Class 1 reactive energy conforming to IEC 62053-24
Measurement accuracy Apparent power +/- 1 %
Active energy +/- 1 %
Reactive energy +/- 1 %
Active power +/- 1 %
Voltage +/- 0.5 %
Power factor +/- 0.01
Current +/- 0.5 %
Frequency +/- 0.05 %
Measurement current 5…6000 mA
Measurement voltage 35…480 V AC 50/60 Hz between phases
20…277 V AC 50/60 Hz between phase and neutral
480…999000 V AC 50/60 Hz with external VT
Frequency measurement range 45…65 Hz
[Us] rated supply voltage 44...277 V AC 45...65 Hz +/- 10 %
44...277 V DC +/- 10 %
Network frequency 60 Hz
50 Hz
Ride-through time 100 ms 120 V AC typical
400 ms 230 V AC typical
50 ms 125 V DC typical
[In] rated current 5 A
1 A
Maximum power consumption in VA 6 VA at 277 V AC
Maximum power consumption in W 3.3 W (power lines (AC))
2 W at 277 V (power lines (DC))
Input impedance Current (impedance <= 0.3 mOhm)
Voltage (impedance > 5 MOhm)
Tamperproof of settings Protected by access code
Display type 7 segments LED
Display colour Red
Messages display capacity 3 fields of 4 characters
Display digits 12 digit(s) - 14.2 mm in height
Demand intervals Configurable from 1 to 60 min
Information displayed Demand current (past value)
Demand current (present value)
Demand power (past value)
Demand power (present value)
Voltage
Current
Frequency
Energy consumption
Harmonic distortion
Power factor
Active power
Apparent power
Reactive power
Unbalanced in %
Control type 3 x button
Local signalling Red LED: output signal 1...9999000 pulse/ k_h (kWh, kVAh, kVARh)
Green LED: module operating (RUN)
Number of inputs 0
Number of outputs 1 pulse
POP parameter Pulse: 20 ms (5...40 V DC, 20 mA max)1...9999000 pulse/ k_h (kWh, kVAh, kVARh)
Impulse duration 20 ms
Communication port protocol POP
Sampling rate 64 samples/cycle
Cybersecurity Enable/disable communication ports
Communication service Remote monitoring
Product certifications CE conforming to IEC 61010-1
CULus conforming to UL 61010-1
CULus conforming to CSA C22.2 No 61010-1
RCM
EAC
C-Tick
Mounting mode Clip-on
Mounting position Vertical
Mounting support Framework
Provided equipment 1 x installation guide
Measurement category Category III 480 V
Category II 480…600 V
Electrical insulation class Double insulation
Class II
Flame retardance V-0 conforming to UL 94
Connections - terminals Current transformer: screw connection (bottom) 6
Voltage inputs: screw connection (top) 4
Material Polycarbonate
Width 96 mm
Depth Total : 76.09 mm
Embedded : 61.64 mm
Height 96 mm
Net weight 300 g
Compatibility code PM2110
Environment
Service life 7 year(s)
IP degree of protection IP54 front: conforming to IEC 60529
IP30 body: conforming to IEC 60529
Relative humidity 5…95 % at 50 °C
Pollution degree 2
Ambient air temperature for operation -10…60 °C
Ambient air temperature for storage -25…70 °C
Operating altitude <= 2000 m
Electromagnetic compatibility Electrostatic discharge conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
Surge immunity test conforming to IEC 61000-4-5
Conducted RF disturbances conforming to IEC 61000-4-6
Magnetic field at power frequency conforming to IEC 61000-4-8
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
Emission tests conforming to FCC part 15 class A
Overvoltage category III
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.94 cm
Package 1 Width 12.19 cm
Package 1 Length 9.14 cm
Package 1 Weight 0.41 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number 408f3656-3c4a-4246-a1bc-3e783803af5e
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No