This Application will be decommissioned as of January 7th 2025

METSEPM2KDGTLIO22 |
Schneider-Electric
 
METSEPM2KDGTLIO22 picture- web-product-data-sheet
METSEPM2KDGTLIO22
EasyLogic PM2X30 - I/O Module - Digital - 2 Inputs + 2 outputs
Schneider Electric
Characteristics
Main
Range EasyLogic
Device short name PM2K2DIDO
Product or component type I/O module
Device application Optional expansion module
Range compatibility EasyLogic EasyLogic PM2100 PM2130
EasyLogic EasyLogic PM2200 PM2230
Complementary
Switching frequency 2 Hz digital input
[Ui] rated insulation voltage 2500 V
Number of outputs 2 configurable, <= 20 mA
Output voltage 40 V DC
Input impedance 110 kOhm
Number of inputs 2
Output impedance 50 Ohm
Voltage state 0 guaranteed 0...4 V DC
Voltage state 1 guaranteed 18.5...36 V DC
Width 90.5 mm
Depth 14.6 mm
Height 53 mm
Net weight 50 g
Environment
Ambient air temperature for operation -10…60 °C
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 8 cm
Package 1 Length 9.5 cm
Package 1 Weight 104 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.98 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
SCIP Number A7ebbabc-caf1-4cb4-a60a-4e5e23907d1f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No