Schneider-Electric
 
METSEPM5341 picture- web-product-data-sheet
METSEPM5341
power meter PowerLogic PM5341, ethernet, up to 31st Harmonic, 256KB 2DI/2DO 35 alarms, MID
Schneider Electric
Characteristics
Main
Range PowerLogic
Product name PowerLogic PM5000
Device short name PM5341
Product or component type Power meter
Complementary
Power quality analysis Up to the 31st harmonic
Device application Power monitoring
Multi-tariff
Type of measurement Current
Voltage
Frequency
Power factor
Energy
Active and reactive power
Supply voltage 90...450 V AC 45...65 Hz
100...300 V DC
Network frequency 50 Hz
60 Hz
[In] rated current 5 A
1 A
Type of network 1P + N
3P + N
3P
Maximum power consumption in VA 11 VA at 415 V
Ride-through time 80 ms 120 V AC typical
100 ms 230 V AC typical
100 ms 415 V AC typical
50 ms 125 V DC typical
Display type Monochrome graphic LCD
Display resolution 128 x 128 pixels
Sampling rate 64 samples/cycle
Measurement current 5…8500 mA
Analogue input type Voltage (impedance 10 MOhm)
Current (impedance <= 0.3 mOhm)
Measurement voltage 35…760 V AC 45...65 Hz between phases
20…400 V AC 45...65 Hz between phase and neutral
Frequency measurement range 45…65 Hz
Number of inputs 2 digital
Measurement accuracy Active energy +/- 0.5 %
Reactive energy +/- 2 %
Active power +/- 0.5 %
Apparent power +/- 0.5 %
Frequency +/- 0.05 %
Power factor +/- 0.5
Current +/- 0.5 %
Voltage +/- 0.5 %
Apparent energy +/- 0.5 %
Reactive power +/- 2 %
Accuracy class Class 0.5S active energy conforming to IEC 62053-22
Number of outputs 2 relay
2 digital
Information displayed Tariff (4)
Communication port protocol Modbus TCP/IP at 10/100 Mbit/s, insulation 2500 V
BACnet IP
Communication port support ETHERNET
Data recording Alarm logs
Time stamping
Min/max of instantaneous values
Event logs
Maintenance logs
Data logs
Memory capacity 256 kB
Connections - terminals Voltage circuit: screw terminal block4
Control circuit: screw terminal block2
Current transformer: screw terminal block6
Input/output circuit: screw terminal block6
Relay output: screw terminal block4
Ethernet network: RJ45 connector
Mounting mode Flush-mounted
Mounting support Framework
Standards IEC 60529
UL 61010-1
IEC 61557-12:2015
IEC 62053-24
IEC 62053-22:2020
EN 50470-3
EN 50470-1
IEC 62053-23:2020
IEC 62052-11:2020
IEC 62052-31:2015
Product certifications CE conforming to IEC 61010-1
CULus conforming to UL 61010-1
MID conforming to EN 50470-1
MID conforming to EN 50470-3
Width 96 mm
Depth 72 mm
Height 96 mm
Product weight 430 g
Environment
Electromagnetic compatibility Limits for harmonic current emissions class A conforming to IEC 61000-3-2
Electrostatic discharge level 4 conforming to IEC 61000-4-2
Conducted RF disturbances level 3 conforming to IEC 61000-4-6
Magnetic field at power frequency level 4 conforming to IEC 61000-4-8
Conducted and radiated emissions class B conforming to EN 55022
IP degree of protection IP54 display: conforming to IEC 60529
IP30 rear: conforming to IEC 60529
Relative humidity 5…95 % at 50 °C non-condensing
Pollution degree 2
Ambient air temperature for operation -25…70 °C meter
-20…70 °C display
-25…-20 °C (with reduced performance) display
Ambient air temperature for storage -40…85 °C
Operating altitude 2000 m CAT III
3000 m CAT II
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.000 cm
Package 1 Width 11.500 cm
Package 1 Length 12.600 cm
Package 1 Weight 501.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.648 kg
Offer Sustainability
SCIP Number 09f9c02c-a5ad-476f-b13d-697d47d8137c
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov