Schneider-Electric
 
METSEPM5580 picture- web-product-data-sheet
METSEPM5580
power meter PowerLogic PM5580, 2 ethernet, up to 63th Harmonic, 1,1MB, 24VDC, 4DI/2DO 52 alarms
Schneider Electric
Characteristics
Main
Range PowerLogic
Product name PowerLogic PM5000
Device short name PM5580
Product or component type Power meter
Complementary
Power quality analysis Up to the 63rd harmonic
Metering type Measured neutral current
Calculated ground current
Device application Gateway
WAGES metering
Power monitoring
Multi-tariff
Type of measurement Current
Voltage
Frequency
Power factor
Energy
Active and reactive power
Supply voltage 24 V DC
Network frequency 60 Hz
50 Hz
[In] rated current 1 A
5 A
Type of network 3P + N
3P
1P + N
Maximum power consumption in VA 16 VA at 480 V
Ride-through time 35 ms 120 V AC typical
129 ms 230 V AC typical
50 ms 125 V DC typical
Display type Monochrome graphic LCD
Display resolution 128 x 128 pixels
Sampling rate 128 samples/cycle
Measurement current 50…10000 mA
Analogue input type Voltage (impedance 5 MOhm)
Current (impedance <= 0.3 mOhm)
Measurement voltage 20…400 V AC 45...65 Hz between phase and neutral
20…828 V AC 45...65 Hz between phases
Frequency measurement range 45…65 Hz
Number of inputs 4 digital
Measurement accuracy Apparent power +/- 0.5 %
Frequency +/- 0.05 %
Active energy +/- 0.2 %
Reactive energy +/- 1 %
Active power +/- 0.2 %
Voltage +/- 0.1 %
Power factor +/- 0.005
Current +/- 0.15 %
Reactive power +/- 1 %
Accuracy class Class 0.2S active energy conforming to IEC 62053-22
Number of outputs 2 digital
Information displayed Tariff (8)
Communication port protocol Modbus RTU and ASCII at 9.6, 19.2 and 38.4 kbauds even/odd or none - 2 wires, insulation 2500 V
JBUS
Modbus TCP/IP at 10/100 Mbit/s, insulation 2500 V
Ethernet Modbus TCP/IP daisy chain
BACnet IP
DNP3 over ethernet
Communication port support RS485
ETHERNET
Communication gateway Ethernet/serial
Data recording Event logs
Maintenance logs
Min/max of instantaneous values
Data logs
Alarm logs
Time stamping
Memory capacity 1.1 MB
Web services Alarm notification by e-mail
Web server
Diagnostic via predefined web pages
Real time viewing of data
Ethernet service SNTP client
SNMP-Traps
Connections - terminals Voltage circuit: screw terminal block4
Control circuit: screw terminal block2
Current transformer: screw terminal block6
RS485 link: screw terminal block4
Digital input: screw terminal block8
Digital output: screw terminal block4
Ethernet network: RJ45 connector2
Mounting mode Flush-mounted
Mounting support Framework
Standards EN 50470-3
IEC 61557-12:2015
IEC 62053-22:2020
IEC 62053-24
IEC 60529
EN 50470-1
UL 61010-1
IEC 62053-23:2020
IEC 62052-11:2020
IEC 62052-31:2015
Product certifications CE conforming to IEC 61010-1
CULus conforming to UL 61010-1
Width 96 mm
Depth 72 mm
Height 96 mm
Net weight 450 g
Environment
Electromagnetic compatibility Limits for harmonic current emissions class A conforming to IEC 61000-3-2
Conducted RF disturbances level 3 conforming to IEC 61000-4-6
Magnetic field at power frequency level 4 conforming to IEC 61000-4-8
Conducted and radiated emissions class B conforming to EN 55022
Limitation of voltage changes, voltage fluctuations and flicker in low-voltage conforming to IEC 61000-3-3
Electrostatic discharge - test level: 8 kV level 4 conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
Surge immunity test level 4 conforming to IEC 61000-4-5
Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
IP degree of protection IP54 display: conforming to IEC 60529
IP30 rear: conforming to IEC 60529
Relative humidity 5…95 % at 50 °C non-condensing
Pollution degree 2
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Operating altitude <= 3000 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.500 cm
Package 1 Width 12.500 cm
Package 1 Length 13.000 cm
Package 1 Weight 575.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.440 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No