This Application will be decommissioned as of January 7th 2025

METSEPM5RD |
Schneider-Electric
 
METSEPM5RD picture- web-product-data-sheet
METSEPM5RD
Power Logic PM5000 - 5RD Remote display 96 x 96 mm monochrome
Schneider Electric
Characteristics
Main
Range PowerLogic
Product or component type Remote display
Device application Human-machine dialogue application
Range compatibility PowerLogic PowerLogic PM5000
Display type Backlit LCD
Complementary
Display colour Monochrome
Display resolution 128 x 128 pixels
Display size 67 x 62.5 mm
Information displayed Power
Energy consumption
Harmonic distortion
Frequency
Voltage
Current
Messages display capacity 6 lines
Graphic objects (bargraph, button, light...)
Local signalling Communication: LED (green)
Programming indication: LED (amber)
Control type 4 x push-button
Connector type RJ45
Mounting mode Flush-mounted
Mounting support Framework remote display
Width 96 mm
Height 96 mm
Embedding depth 21 mm
Projecting depth 27 mm
Environment
IP degree of protection IP52 conforming to IEC 60529
Relative humidity 5…95 % at 37 °C
Operating altitude 0...3000 m
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.000 cm
Package 1 Width 12.000 cm
Package 1 Length 12.600 cm
Package 1 Weight 380.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.200 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 258