This Application will be decommissioned as of January 7th 2025

METSEPMAK |
Schneider-Electric
 
METSEPMAK picture- web-product-data-sheet
METSEPMAK
PowerLogic series mouting adapter for PowerMeter + Remote Display back to back
Schneider Electric
Characteristics
Main
Range PowerLogic
Product or component type Remote display adaptor
Accessory / separate part category Adaptation accessory
Complementary
Range compatibility PowerLogic PowerLogic PM8000 remote display
PowerLogic PowerLogic ION7400 remote display
PowerLogic PowerLogic PM5000 remote display
Kit composition 1 x ANSI 4" adaptor
1 x wedge adaptor
1 x fixing nut
4 x nut
4 x washer
4 x screw Philips No 2
2 x screw Philips No 3
1 x DIN rail
1 x DIN rail support
1 x Ethernet cable, 3 m
1 x cable, 0.3 m
2 x end stop
1 x gasket
Environment
Standards UL 50
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 2 cm
Package 1 Length 3.1 cm
Package 1 Weight 400 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No