Schneider-Electric
 
METSERD192 picture- web-product-data-sheet
METSERD192
PowerLogic Remote display, color touchscreen, 192 x 192 mm for ION9200
Schneider Electric
Characteristics
Main
Range PowerLogic
Product or component type Remote display
Device application Human-machine dialogue application
Range compatibility PowerLogic PowerLogic ION9000
Display type LCD touch screen
Complementary
Display colour Color
Display resolution 800 x 480 pixels
Display size 7 inch
Information displayed Energy consumption
Voltage
Power
Harmonic distortion
Frequency
Current
System alarm
I/O status
Messages display capacity Graphic objects (bargraph, button, light...)
Local signalling Status: LED (green)
Alarm: LED (red)
Control type 1 x push-button
Touch screen
Connector type RJ45
Provided equipment Mounting hardware
Mounting mode Flush-mounted
Mounting support Framework remote display
Width 197 mm
Height 175 mm
Projecting depth 27.5 mm
Net weight 300 g
Environment
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK08
Relative humidity 5…95 %
Operating altitude 0...3000 m
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C
Product certifications IEC
IEEE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 24.0 cm
Package 1 Length 26.0 cm
Package 1 Weight 1.6 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov