Schneider-Electric
MGN01613 picture- web-product-data-sheet
MGN01613
fuse-switch disconnector D01 - 1 pole + N - 13 A
Schneider Electric
Main
Range Acti9
Product name Acti9 D0
Product or component type Fuse-switch disconnector
Device short name D01
Poles description 1P + N
Number of protected poles 1
Utilisation category AC-22A conforming to IEC 60947-3
Complementary
[In] rated current 13 A
Fuse curve GG
Fuse size 11 x 36 mm
Fuse size code D01
[Ue] rated operational voltage 230...400 V AC 50/60 Hz
[Ui] rated insulation voltage 400 V
[Uimp] rated impulse withstand voltage 6 kV
Mounting mode Fixed
Mounting support 35 mm symmetrical DIN rail
9 mm pitches 4
Height 88 mm
Width 36 mm
Depth 74 mm
Mechanical durability 10000 cycles open-close
Electrical durability 1500 cycles
Connections - terminals Screw clamp terminals1.5…25 mm² rigid
Screw clamp terminals1.5…16 mm² flexible
Screw clamp terminals1.5…16 mm² flexible with cable end
Wire stripping length 14 mm
Tightening torque 3 N.m
Environment
Standards IEC 60269-1
EN 60947-3
IEC 60269-3
EN 60947-1
IEC 60947-1
IEC 60947-3
Quality labels VDE
IP degree of protection IP20
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.6 cm
Package 1 Width 7.5 cm
Package 1 Length 8.7 cm
Package 1 Weight 145.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 8.0 cm
Package 2 Width 9.5 cm
Package 2 Length 22.0 cm
Package 2 Weight 924.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 72
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 11.575 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product