Schneider-Electric
 
MGN15714 picture- web-product-data-sheet
MGN15714
fuse-disconnector SBI - 1 pole - 125 A - for fuse 22 x 58 mm
Schneider Electric
Characteristics
Main
Range Acti9
Product name Acti9 SBI
Product or component type Fuse-disconnector
Device short name SBI
Poles description 1N
Complementary
[In] rated current 32 A
40 A
50 A
63 A
80 A
100 A
125 A
Fuse curve GG
AM
Fuse size 22 x 58 mm
[Ue] rated operational voltage 690 V AC
Mounting support 35 mm symmetrical DIN rail
Locking options description Non padlockable
9 mm pitches 4
Height 126.5 mm
Width 35 mm
Depth 70 mm
Connections - terminals Screw clamp terminals1 cable(s) 2.5…25 mm² rigid
Screw clamp terminals1 cable(s) 2.5…25 mm² flexible
Tightening torque 3.5 N.m
Environment
Standards IEC EN 60947-3
Pollution degree 3
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 7.7 cm
Package 1 Length 12.8 cm
Package 1 Weight 201 g
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 7.8 cm
Package 2 Width 12.8 cm
Package 2 Length 21.3 cm
Package 2 Weight 1.266 kg
Unit Type of Package 3 S03
Number of Units in Package 3 12
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.086 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months