Schneider-Electric
 
MGU0.824 picture- web-product-data-sheet
MGU0.824
Unica - replacement lamp - 250 V AC - lamp
Schneider Electric
Characteristics
Main
Range Unica
Accessory / separate part category Replacement accessories
Product or component type Replacement lamp
Aesthetic name Unica
Bulb type Lamp
Complementary
[Ue] rated operational voltage 250 V AC
Current consumption 1 mA
Temperature rise Max +15 ºC above ambient temperature
Ambient air temperature for operation 25…35 °C
Net weight 0.004 kg
Environment
Standards UNE 60669-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 3.0 cm
Package 1 Length 3.0 cm
Package 1 Weight 3.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.5 cm
Package 2 Width 8.0 cm
Package 2 Length 8.7 cm
Package 2 Weight 39.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 90
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 576.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months