Schneider-Electric
 
MGU0.825.AL picture- web-product-data-sheet
MGU0.825.AL
Unica - replacement lamp - 250 V AC - orange - LED lamp
Schneider Electric
Characteristics
Main
Range Unica
Accessory / separate part category Replacement accessories
Product or component type Replacement LED
Aesthetic name Unica
Light block colour Orange
Bulb type LED
Complementary
[Ue] rated operational voltage 127/230 V AC for switch
Current consumption 0.15 mA
Temperature rise Max +15 ºC above ambient temperature
Ambient air temperature for operation -20…40 °C
Net weight 0.0034 kg
Environment
Standards UNE 60669-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.2 cm
Package 1 Width 3.5 cm
Package 1 Length 10.0 cm
Package 1 Weight 4.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.2 cm
Package 2 Width 8.0 cm
Package 2 Length 8.5 cm
Package 2 Weight 65.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 90
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 810.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months