Schneider-Electric
 
MGU11.104.18 picture- web-product-data-sheet
MGU11.104.18
Unica Plus - cover frame (fix. frame) - 1 gang - 4 m - white/white - IP55
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Plus
Number of gangs 1 gang
Number of modules 4 modules
Fixing mode Screws
Colour tint White
Side color White
Complementary
Material ASA + PC: cover plate
ASA + PC: frame-fixing frame
Standards EN 60669-1
Width 149 mm
Height 90 mm
Depth 30 mm
Net weight 0.107 kg
Environment
IK degree of protection IK01
IP degree of protection IP55
Environmental characteristic Alcohol
Acetone
Bleach
UV resistant
Liquid soap
Window-cleaning fluid
Petrol
Oil
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 9 cm
Package 1 Length 15 cm
Package 1 Weight 108 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 12.6 cm
Package 2 Width 12.3 cm
Package 2 Length 18.7 cm
Package 2 Weight 606 g
Unit Type of Package 3 S03
Number of Units in Package 3 40
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.336 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months