Schneider-Electric
 
MGU2.002.25 picture- web-product-data-sheet
MGU2.002.25
Unica Basic - cover frame - 1 gang - ivory/ivory
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Basic
Number of gangs 1 gang
Fixing mode Clip-in
Cover frame colour tint Ivory
Decoration colour Ivory
Complementary
Material ASA + PC: decorative frame
ASA + PC: cover frame
Standards EN 60669-1
Height 80 mm
Width 85 mm
Depth 14 mm
Net weight 0.015 kg
Market segment Small commercial
Residential
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Liquid soap
Window-cleaning fluid
Acetone
UV resistant
Petrol
Alcohol
Oil
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 8 cm
Package 1 Length 8.5 cm
Package 1 Weight 17 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 12 cm
Package 2 Width 12.5 cm
Package 2 Length 18.5 cm
Package 2 Weight 407.4 g
Unit Type of Package 3 S03
Number of Units in Package 3 160
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.646 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months