Schneider-Electric
 
MGU2.702.17 picture- web-product-data-sheet
MGU2.702.17
Unica Quadro - cover frame - 1 gang - urban green
Schneider Electric
Characteristics
Main
Range Unica
Device application Mounting
Product or component type Cover frame
Aesthetic name Unica Quadro
Number of gangs 1 gang
Fixing mode Clip-in
Cover frame colour tint Urban green
Complementary
Material ASA + PC: cover frame
Standards EN 60669-1
Height 87 mm
Width 87 mm
Depth 14 mm
Distance between centers 71 mm
Net weight 0.016 kg
Market segment Residential
Small commercial
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Liquid soap
Bleach
UV resistant
Oil
Acetone
Window-cleaning fluid
Petrol
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 8.800 cm
Package 1 Length 8.800 cm
Package 1 Weight 17.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.500 cm
Package 2 Width 12.400 cm
Package 2 Length 19.000 cm
Package 2 Weight 223.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 360
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 9.000 kg
Contractual warranty
Warranty 18 months