Schneider-Electric
 
MGU3.021.12 picture- web-product-data-sheet
MGU3.021.12
Unica Top/Class - 1 S.O. - 2P, shutters, EU/US - 1 m - graphite
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Socket-outlet
Aesthetic name Unica Top - Unica Class
Device presentation Mechanism
Device mounting Flush
Socket number 1
Outlet poles configuration 2P
Outlet standard deviation Euroamerican
Rated current 16 A
Complementary
Device application Power supply
Cover type With shutter
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Number of modules 1 module
Fixing mode Clip-in
Colour tint Graphite
Connections - terminals Screw terminals
Cable cross section 0…4 mm² - cable stiffness: flexible
0…4 mm² - cable stiffness: rigid
Minimum load breaking capacity 100 operations 1.25 In and 1.1 Un, cos phi = 0.6
Electrical durability 10000 cycles, cos phi = 0.8
Insulation resistance > 5 MOhm at 500 V
Dielectric strength 2000 V
Material ASA + PC: mechanism cover
Quantity per set Set of 1 blister
Product certifications FR.ME63.B02375 AC
Embedding depth 24 mm
Depth 33 mm
Width 22.5 mm
Height 45 mm
Net weight 0.0206 kg
Environment
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Bleach
Petrol
UV resistant
Oil
Window-cleaning fluid
Liquid soap
Alcohol
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 4.6 cm
Package 1 Length 3.3 cm
Package 1 Weight 21.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 5.0 cm
Package 2 Width 13.0 cm
Package 2 Length 34.0 cm
Package 2 Weight 315.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months