Schneider-Electric
 
MGU3.043.18 picture- web-product-data-sheet
MGU3.043.18
Unica - Euroamerican socket outlet - 2P+E - 1 module - white
Schneider Electric
Characteristics
Main
Range of product Unica
Range Unica
Device application Power supply
Product or component type Socket-outlet
Aesthetic name Unica
Device presentation Complete socket-outlet
Outlet poles configuration 2P + E with shutters
Outlet standard Euroamerican
Socket additional information Earthed
Decoration colour White (RAL 9003)
Cover plate colour tint White (RAL 9003)
Cover frame colour tint White (RAL 9003)
Quantity per set Set of 1 blister
Complementary
Rated current 10 A at 250 V AC 50/60 Hz
15 A at 127 V AC 50/60 Hz
Number of modules 1 module
Fixing mode Clip-in
Connections - terminals Screw terminals
Cable cross section 4 mm² flexible cable
4 mm² rigid cable
Minimum load breaking capacity 100 operations 1.25 In and 1.1 Un, cos phi = 0.6
Electrical durability 10000 cycles, cos phi = 0.8
Insulation resistance >= 5 MOhm at 500 V
Material ASA + PC: mechanism cover
Embedding depth 21 mm
Depth 33 mm
Width 22.5 mm
Height 45 mm
Net weight 0.024 kg
Surface treatment Untreated
Environment
Dielectric strength 2000 V
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
IK degree of protection IK01
IP degree of protection IP20
Standards IEC 60884-1
Environmental characteristic UV resistant
Alcohol
Bleach
Oil
Petrol
Liquid soap
Window-cleaning fluid
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 6.800 cm
Package 1 Length 6.500 cm
Package 1 Weight 26.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.800 cm
Package 2 Width 14.000 cm
Package 2 Length 34.000 cm
Package 2 Weight 428.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 5.623 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months