Schneider-Electric
 
MGU3.214.30 picture- web-product-data-sheet
MGU3.214.30
Unica Top/Class - rocker switch - VMC + ON/OFF - 10 AX 250 VAC - 2 m - alu.
Schneider Electric
Characteristics
Main
Range Unica
Device application Control
Aesthetic name Unica Top - Unica Class
Product or component type Fan switch
Device presentation Mechanism
Switch application Ventilation
Provided equipment Internal power connection
Cover frame colour tint Aluminium
Complementary
Switch function VMC 2 speeds + ON/OFF
Rated current 10 AX at 250 V AC 50/60 Hz
Opening distance > 3 mm
Actuator Rocker
Number of modules 2 modules
Fixing mode Clip-in
Connections - terminals Screwless terminals
Cable cross section 2.5 mm² flexible cable
2.5 mm² rigid cable
Minimum load breaking capacity 200 operations 1.25 In and 1.1 Un, cos phi = 0.3
Electrical durability 10000 cycles
Insulation resistance > 5 MOhm at 500 V
Material ASA + PC: mechanism cover
Embedding depth 22 mm
Depth 34 mm
Width 45 mm
Height 45 mm
Net weight 0.0229 kg
Environment
Dielectric strength 2000 V
Standards LV directive
EMC directive
EN 60669-1
Ambient air temperature for operation 25…35 °C
Ambient air temperature for storage 0…50 °C
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Liquid soap
Window-cleaning fluid
Petrol
Bleach
UV resistant
Alcohol
Oil
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 6.6 cm
Package 1 Length 6.6 cm
Package 1 Weight 39 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months