Schneider-Electric
 
MGU3.226.12 picture- web-product-data-sheet
MGU3.226.12
Unica Top/Class - pull string switch - 10A 250V AC - 2 m - graphite
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Pull string switch
Aesthetic name Unica Top - Unica Class
Device presentation Mechanism
Device application Control
Switch function 1-pole 1-way
Rated current 10 A
Actuator Cord push-button
Number of modules 2 modules
Fixing mode Clip-in
Colour tint Graphite
Complementary
Technology type Electromechanical
Cable length 1 m
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Opening distance > 3 mm
Connections - terminals Screwless terminals
Cable cross section 2.5 mm² flexible cable
2.5 mm² rigid cable
Minimum load breaking capacity 200 operations 1.25 In and 1.1 Un, cos phi = 0.3
Electrical durability 40000 cycles, cos phi = 0.6
Dielectric strength 2000 V
Insulation resistance > 5 MOhm at 500 V
Material ABS (acrylonitrile butadiene-styrene): mechanism cover
Standards LV directive
EMC directive
EN 60669-1
Ambient air temperature for operation 25…35 °C
Ambient air temperature for storage 0…50 °C
Embedding depth 22 mm
Depth 34 mm
Width 45 mm
Height 45 mm
Net weight 0.0291 kg
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Window-cleaning fluid
Liquid soap
Alcohol
Oil
Petrol
Bleach
Acetone
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 9.0 cm
Package 1 Length 11.5 cm
Package 1 Weight 31.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 13.0 cm
Package 2 Width 12.5 cm
Package 2 Length 18.5 cm
Package 2 Weight 413.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 40
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.93 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months