Schneider-Electric
 
MGU3.226.25 picture- web-product-data-sheet
MGU3.226.25
Unica - pull string switch - 10A 250V AC - 2 m - ivory
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Pull string switch
Aesthetic name Unica (standard aesthetic)
Device presentation Mechanism
Device application Control
Switch function 1-pole 1-way
Rated current 10 A
Actuator Cord push-button
Number of modules 2 modules
Fixing mode Clip-in
Colour tint Ivory
Complementary
Technology type Electromechanical
Cable length 1 m
[Ue] rated operational voltage 250 V
Network type AC
Network frequency 50/60 Hz
Opening distance > 3 mm
Connections - terminals Screwless terminals
Cable cross section 2.5 mm² flexible cable
2.5 mm² rigid cable
Minimum load breaking capacity 200 operations 1.25 In and 1.1 Un, cos phi = 0.3
Electrical durability 40000 cycles, cos phi = 0.6
Dielectric strength 2000 V
Insulation resistance > 5 MOhm at 500 V
Material ASA + PC: mechanism cover
Standards EMC directive
LV directive
EN 60669-1
Ambient air temperature for operation 25…35 °C
Ambient air temperature for storage 0…50 °C
Embedding depth 22 mm
Depth 34 mm
Width 45 mm
Height 45 mm
Net weight 0.0291 kg
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Acetone
Oil
UV resistant
Liquid soap
Window-cleaning fluid
Bleach
Alcohol
Petrol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 4.500 cm
Package 1 Length 7.000 cm
Package 1 Weight 30.700 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 12.500 cm
Package 2 Width 13.000 cm
Package 2 Length 18.500 cm
Package 2 Weight 371.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 40
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.728 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months