Schneider-Electric
 
MGU3.283.12 picture- web-product-data-sheet
MGU3.283.12
Unica Top/Class - key card switch - 10 A - 230 VAC - 2 m - graphite
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica Top - Unica Class
Product or component type Card switch
Device application Control
Device presentation Mechanism
Colour tint Graphite
Complementary
Technology type Electronic
[Ue] rated operational voltage 230 V AC +/- 10 % at 50 Hz
Rated current 10 A
Load type 230 V AC incandescent lamp - 1470 W
230 V AC halogen lamp - 1470 W
230 V AC fan - 1470 W
230 V AC convector - 1470 W
Low voltage halogen lamp with ferromagnetic transformer - 1000 VA
Low voltage halogen lamp with electronic transformer - 1470 VA
Fluorescent tube ferromagnetic ballast - 1470 VA
Compact fluorescent lamp - 1470 W
LED lamp - 1470 W
Contactor
Condition of use Control through appropriate relay
Actuator Card 54 x 86 x 0.85 mm (maximum)
Number of modules 2 modules
Maximum number of switchings 50000 operations
Pilot light Locator lamp
Marking Vertical insertion pictogram
Connections - terminals Soldered connectors
Clamping connection capacity <= 1 x 2.5 mm² for flexible cable(s)
<= 1 x 2.5 mm² for rigid cable(s)
Fixing mode Clip-in
Material ASA + PC: mechanism cover
Embedding depth 14 mm
Depth Unica Top cover frame: 35 mm
Unica Class cover frame: 35 mm
Width 45 mm
Height 45 mm
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 5…30 °C
Ambient air temperature for storage -20…60 °C
Environmental characteristic Window-cleaning fluid
Alcohol
Acetone
Bleach
Liquid soap
Petrol
Oil
UV resistant
Standards EN 61058-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 6.0 cm
Package 1 Length 6.5 cm
Package 1 Weight 29.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 12.0 cm
Package 2 Width 12.5 cm
Package 2 Length 18.5 cm
Package 2 Weight 357.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 40
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.662 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months