Schneider-Electric
 
MGU3.410.12 picture- web-product-data-sheet
MGU3.410.12
Unica Top/Class - 1 RJ45 socket (S-One) - 1 m - Cat.5e, UTP - graph.
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica Top - Unica Class
Product or component type Data socket
Device application Communication
Device presentation Mechanism
Colour tint Graphite
Data socket type RJ45 4 contact(s) Cat.5e < 155 MHz
Provided equipment Protective flap
Label holder
Complementary
Communication network type 1000BASE-T
Communication port protocol ATM 155 Mbps
Product destination Duct
Floor box
Number of modules 1 module
Socket number 1
Type of footprint Infraplus
Connector type S-One
Cable shielding type U/UTP
Organization of wire Unshielded twisted pair
Connections - terminals Click
Device mounting Flush
Fixing mode Clip-in
By clips: shield
Installation direction Straight
Material ABS (acrylonitrile butadiene-styrene): mechanism cover
Depth 36 mm
Width 22.5 mm
Height 45 mm
Embedding depth 25 mm
Environment
IP degree of protection IP40
IK degree of protection IK01
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Bleach
Petrol
Alcohol
Oil
Liquid soap
Window-cleaning fluid
Acetone
UV resistant
Standards ISO 8877
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 4.000 cm
Package 1 Length 4.500 cm
Package 1 Weight 18.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.500 cm
Package 2 Width 11.000 cm
Package 2 Length 24.500 cm
Package 2 Weight 249.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 170
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.620 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months