Schneider-Electric
 
MGU3.411.18 picture- web-product-data-sheet
MGU3.411.18
Unica - 1 RJ45 socket (S-One) - 2 m - Cat.5e, UTP - white
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type Data socket
Device application Communication
Device presentation Mechanism
Colour tint White (RAL 9003)
Data socket type RJ45 4 contact(s) Cat.5e < 155 MHz
Provided equipment Label holder
Protective flap
Complementary
Communication network type 1000BASE-T
Communication port protocol ATM 155 Mbps
Product destination Floor box
Duct
Number of modules 2 modules
Socket number 1
Type of footprint Infraplus
Connector type S-One
Cable shielding type U/UTP
Organization of wire Unshielded twisted pair
Connections - terminals Click
Device mounting Flush
Fixing mode Clip-in
By clips: shield
Installation direction Straight
Material ASA + PC: mechanism cover
Depth 36 mm
Width 85 mm
Height 80 mm
Embedding depth 25 mm
Environment
IP degree of protection IP40
IK degree of protection IK01
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Oil
Petrol
Window-cleaning fluid
Acetone
UV resistant
Alcohol
Bleach
Liquid soap
Standards ISO 8877
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 4.500 cm
Package 1 Length 4.500 cm
Package 1 Weight 22.200 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.000 cm
Package 2 Width 18.000 cm
Package 2 Length 18.500 cm
Package 2 Weight 303.000 g
Unit Type of Package 3 S04
Number of Units in Package 3 200
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 6.648 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months