Schneider-Electric
 
MGU3.412.12 picture- web-product-data-sheet
MGU3.412.12
Unica Top/Class - 1 RJ45 socket (S-One) - 1 m - Cat.5e, S/FTP - graph.
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica Top - Unica Class
Product or component type Data socket
Device presentation Mechanism
Colour tint Graphite
Data socket type RJ45 8 contact(s) Cat.5e < 155 MHz
Provided equipment Protective flap
Label holder
Complementary
Communication network type 1000BASE-T
Communication port protocol ATM 155 Mbps
Number of modules 1 module
Socket number 1
Type of footprint Infraplus
Connector type S-One
Cable shielding type S/FTP
Organization of wire Shielded twisted pair
Connections - terminals Click
Fixing mode Clip-in
Installation direction Straight
Material ABS (acrylonitrile butadiene-styrene): mechanism cover
Depth 36 mm
Width 22.5 mm
Height 45 mm
Embedding depth 25 mm
Environment
IP degree of protection IP40
IK degree of protection IK01
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Liquid soap
Oil
Bleach
Petrol
UV resistant
Window-cleaning fluid
Alcohol
Acetone
Standards ISO 8877
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 10.0 cm
Package 1 Length 7.5 cm
Package 1 Weight 37.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months