Schneider-Electric
 
MGU3.418.25 picture- web-product-data-sheet
MGU3.418.25
Unica - Double USB charger - 2.1 A - ivory
Schneider Electric
Characteristics
Main
Range Unica
Product or component type USB charger
Device presentation Mechanism
Complementary
Device application Charger
Device mounting Flush
Number of modules 2 modules
Type of USB power supply USB type A + A
Colour tint Ivory
[Ue] rated operational voltage 100...240 V AC 50/60 Hz +/- 10 %
Power consumption in W 0.1 W
Nominal output power 10.5 W
Input power 12 W
Service life in hours 30000 h 10.5 W
Socket number 2
Integrated connection type 2 USB 2.0 port 5 V DC, maximum load current: 2.1 A
Material ABS (acrylonitrile butadiene-styrene): centre plate
PC (polycarbonate) GF10 FR: casing
PC (polycarbonate) GF10 FR: internal cover
Protection type Short-circuit protection
Number of terminals 2 screw terminals
Shape of screw head Pozidriv No 1
Clamping connection capacity 2 x 0.75...2 x 2.5 mm² for rigid cable(s)
2 x 0.75...2 x 2.5 mm² for flexible cable(s)
2 x 0.75...2 x 2.5 mm² for stranded cable(s)
Wire stripping length 8 mm
Product compatibility All devices fulfilling the EN 62684 standard
Fixing mode Screws or claws
Type of packing Flow-pack
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -5…50 °C
Standards EN 62684
EU directive 2002/95/EC
ETSI EN 301 489-4
EN 60950-1
2004/108/EC
2006/95/EC
Height 45 mm
Width 45 mm
Depth 42 mm
Embedding depth 30.8 mm
Net weight 0.088 kg
Environment
Electrical insulation class Class II
IK degree of protection IK04
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 4.500 cm
Package 1 Length 4.500 cm
Package 1 Weight 55.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.000 cm
Package 2 Width 18.000 cm
Package 2 Length 18.500 cm
Package 2 Weight 619.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 20
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 1.479 kg
Offer Sustainability
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins