Schneider-Electric
 
MGU3.428.25 picture- web-product-data-sheet
MGU3.428.25
Unica - USB charger - ivory
Schneider Electric
Characteristics
Main
Range Unica
Product or component type USB charger
Device presentation Mechanism
Complementary
Device application Charger
Device mounting Flush
Number of modules 1 module
Type of USB power supply USB type A
Colour tint Ivory
[Ue] rated operational voltage 100...240 V AC 50/60 Hz
Power consumption in W 0.1 W
Input power 7.5 W
Socket number 1
Integrated connection type 1 USB 2.0 port 5 V DC, maximum load current: 1 A
Material ABS (acrylonitrile butadiene-styrene): centre plate
PC (polycarbonate) GF10 FR: casing
PC (polycarbonate) GF10 FR: internal cover
Protection type Short-circuit protection
Number of terminals 2 screw terminals
Shape of screw head Pozidriv No 1
Clamping connection capacity 1.5...2.5 mm² for rigid cable(s)
1.5...2.5 mm² for flexible cable(s)
1.5...2.5 mm² for stranded cable(s)
Wire stripping length 8 mm
Product compatibility All devices fulfilling the EN 62684 standard
Fixing mode Screws or claws
Type of packing Flow-pack
Ambient air temperature for operation -5…40 °C
Ambient air temperature for storage -5…50 °C
Standards EU directive 2002/95/EC
ETSI EN 301 489-4
2006/95/EC
EN 62684
2004/108/EC
EN 60950-1
Height 45 mm
Width 22.5 mm
Depth 42 mm
Embedding depth 30.8 mm
Net weight 0.03 kg
Environment
Electrical insulation class Class II
IK degree of protection IK04
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 4.0 cm
Package 1 Length 4.5 cm
Package 1 Weight 33.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.6 cm
Package 2 Width 10.8 cm
Package 2 Length 24.7 cm
Package 2 Weight 412.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 60
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.638 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins