Schneider-Electric
 
MGU3.429.18 picture- web-product-data-sheet
MGU3.429.18
Unica - USB data connector - 1 module - white
Schneider Electric
Characteristics
Main
Range Unica
Product or component type USB connector
Connector type USB 2.0
Electrical circuit type Data
Device presentation Mechanism
Colour tint White (RAL 9003)
Type of packing Group
Complementary
Device mounting Flush
Socket number 1
Fixing mode Clip-in
Number of modules 1 module
Surface finish Glossy
Quantity per set Set of 10
Connections - terminals Screw terminals
Clamping connection capacity <= 1.5 mm² for stranded cable(s)
<= 1.5 mm² for flexible cable(s)
<= 1.5 mm² for rigid cable(s)
Wire stripping length 8 mm
Material Thermoplastic ABS-UV stabilised: centre plate
PC (polycarbonate) GF10 FR: casing
Height 45 mm
Width 22.5 mm
Depth 28.3 mm
Embedding depth 19.7 mm
Net weight 0.0141 kg
Environment
Ambient air temperature for storage -5…50 °C
Ambient air temperature for operation -5…40 °C
Standards IEC 998-2-1
IEC 998-1
IP degree of protection IP21
IK degree of protection IK04
Environmental characteristic Acetone
Oil
UV resistant
Liquid soap
Petrol
Window-cleaning fluid
Bleach
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 3.5 cm
Package 1 Length 5.0 cm
Package 1 Weight 18.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.5 cm
Package 2 Width 11.5 cm
Package 2 Length 24.7 cm
Package 2 Weight 270.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 60
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.844 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations