Schneider-Electric
 
MGU3.429.30 picture- web-product-data-sheet
MGU3.429.30
Unica - USB data connector - 1 module - aluminium
Schneider Electric
Characteristics
Main
Range Unica
Product or component type USB connector
Connector type USB 2.0
Electrical circuit type Data
Device presentation Mechanism
Colour tint Aluminium
Type of packing Group
Complementary
Device mounting Flush
Socket number 1
Fixing mode Clip-in
Number of modules 1 module
Surface finish Matt
Quantity per set Set of 10
Connections - terminals Screw terminals
Clamping connection capacity <= 1.5 mm² for stranded cable(s)
<= 1.5 mm² for flexible cable(s)
<= 1.5 mm² for rigid cable(s)
Wire stripping length 8 mm
Material Thermoplastic ABS-UV stabilised: centre plate
PC (polycarbonate) GF10 FR: casing
Height 45 mm
Width 22.5 mm
Depth 28.3 mm
Embedding depth 19.7 mm
Net weight 0.0141 kg
Environment
Ambient air temperature for storage -5…50 °C
Ambient air temperature for operation -5…40 °C
Standards IEC 998-1
IEC 998-2-1
IP degree of protection IP21
IK degree of protection IK04
Environmental characteristic Petrol
Bleach
Window-cleaning fluid
Alcohol
Acetone
Oil
UV resistant
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 4 cm
Package 1 Length 10 cm
Package 1 Weight 21 g
Offer Sustainability
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins