Schneider-Electric
 
MGU3.430.12 picture- web-product-data-sheet
MGU3.430.12
Unica - HDMI data connector type A - 1 module - graphite
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Audio/video socket
Connector type HDMI
Electrical circuit type Audio/video
Device presentation Mechanism
Colour tint Graphite
Type of packing Group
Complementary
Device mounting Flush
Socket number 1
Fixing mode Clip-in
Number of modules 1 module
Surface finish Matt
Quantity per set Set of 10
Material Thermoplastic ABS-UV stabilised: centre plate
Height 45 mm
Width 22.5 mm
Depth 41.7 mm
Embedding depth 25.7 mm
Net weight 0.01 kg
Environment
Ambient air temperature for storage -5…50 °C
Ambient air temperature for operation -5…40 °C
Standards EN 50049
EN 50157
IP degree of protection IP21
IK degree of protection IK04
Environmental characteristic Window-cleaning fluid
Alcohol
Acetone
Liquid soap
Petrol
Oil
Bleach
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 11.0 cm
Package 1 Length 12.0 cm
Package 1 Weight 43.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.2 cm
Package 2 Width 20.0 cm
Package 2 Length 22.5 cm
Package 2 Weight 543.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.18 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins