Schneider-Electric
 
MGU3.430.18 picture- web-product-data-sheet
MGU3.430.18
Unica - HDMI data connector type A - 1 module - white
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Audio/video socket
Connector type HDMI
Electrical circuit type Audio/video
Device presentation Mechanism
Colour tint White (RAL 9003)
Type of packing Group
Complementary
Device mounting Flush
Socket number 1
Fixing mode Clip-in
Number of modules 1 module
Surface finish Glossy
Quantity per set Set of 10
Material Thermoplastic ABS-UV stabilised: centre plate
Height 45 mm
Width 22.5 mm
Depth 41.7 mm
Embedding depth 25.7 mm
Net weight 0.01 kg
Environment
Ambient air temperature for storage -5…50 °C
Ambient air temperature for operation -5…40 °C
Standards EN 50157
EN 50049
IP degree of protection IP21
IK degree of protection IK04
Environmental characteristic Bleach
Window-cleaning fluid
Oil
UV resistant
Petrol
Alcohol
Liquid soap
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10 cm
Package 1 Width 3.5 cm
Package 1 Length 5 cm
Package 1 Weight 43 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.2 cm
Package 2 Width 20 cm
Package 2 Length 22.5 cm
Package 2 Weight 551 g
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.196 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations