Schneider-Electric
 
MGU3.430.25 picture- web-product-data-sheet
MGU3.430.25
Unica - HDMI data connector type A - 1 module - ivory
Schneider Electric
Characteristics
Main
Range New Unica
Product or component type Audio/video socket
Connector type HDMI
Electrical circuit type Audio/video
Device presentation Mechanism
Colour tint Ivory (RAL 9010)
Type of packing Group
Complementary
Device mounting Flush
Socket number 1
Fixing mode Clip-in
Number of modules 1 module
Surface finish Matt
Quantity per set Set of 10
Material Thermoplastic ABS-UV stabilised: centre plate
Height 45 mm
Width 22.5 mm
Depth 41.7 mm
Embedding depth 25.7 mm
Net weight 0.01 kg
Environment
Ambient air temperature for storage -5…50 °C
Ambient air temperature for operation -5…40 °C
Standards EN 50157
EN 50049
IP degree of protection IP21
IK degree of protection IK04
Environmental characteristic Bleach
Oil
Petrol
Window-cleaning fluid
UV resistant
Alcohol
Liquid soap
Acetone
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.200 cm
Package 1 Width 2.800 cm
Package 1 Length 4.800 cm
Package 1 Weight 42.900 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.000 cm
Package 2 Width 10.500 cm
Package 2 Length 23.700 cm
Package 2 Weight 430.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.863 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins