Schneider-Electric
 
MGU3.430.30 picture- web-product-data-sheet
MGU3.430.30
Unica - HDMI data connector type A - 1 module - aluminium
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Audio/video socket
Connector type HDMI
Electrical circuit type Audio/video
Device presentation Mechanism
Colour tint Aluminium
Type of packing Group
Complementary
Device mounting Flush
Socket number 1
Fixing mode Clip-in
Number of modules 1 module
Surface finish Matt
Quantity per set Set of 10
Material Thermoplastic ABS-UV stabilised: centre plate
Height 45 mm
Width 22.5 mm
Depth 41.7 mm
Embedding depth 25.7 mm
Net weight 0.01 kg
Environment
Ambient air temperature for storage -5…50 °C
Ambient air temperature for operation -5…40 °C
Standards EN 50157
EN 50049
IP degree of protection IP21
IK degree of protection IK04
Environmental characteristic Bleach
Acetone
Petrol
Window-cleaning fluid
Liquid soap
Oil
UV resistant
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 11 cm
Package 1 Length 12 cm
Package 1 Weight 44 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.5 cm
Package 2 Width 20 cm
Package 2 Length 22.5 cm
Package 2 Weight 547 g
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.247 kg
Offer Sustainability
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins