Schneider-Electric
 
MGU3.432.18 picture- web-product-data-sheet
MGU3.432.18
Unica - data socket - 1 socket - HD15 - Female - white
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Video socket
Connector type VGA
Electrical circuit type Video
Device presentation Mechanism
Colour tint White (RAL 9003)
Type of packing Group
Complementary
Device mounting Flush
Socket number 1
Fixing mode Clip-in
Number of modules 1 module
Surface finish Glossy
Quantity per set Set of 10
Material Thermoplastic ABS-UV stabilised: centre plate
Height 45 mm
Width 22.5 mm
Depth 41.7 mm
Embedding depth 25.7 mm
Net weight 0.02 kg
Environment
Ambient air temperature for storage -5…50 °C
Ambient air temperature for operation -5…40 °C
IP degree of protection IP21
IK degree of protection IK04
Environmental characteristic Acetone
Alcohol
UV resistant
Oil
Liquid soap
Petrol
Window-cleaning fluid
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.7 cm
Package 1 Width 11.7 cm
Package 1 Length 12.5 cm
Package 1 Weight 60 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.2 cm
Package 2 Width 20 cm
Package 2 Length 22.5 cm
Package 2 Weight 700 g
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.912 kg
Offer Sustainability
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins