Schneider-Electric
 
MGU3.432.25 picture- web-product-data-sheet
MGU3.432.25
Unica - data socket - 1 socket - HD15 - Female - ivory
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Video socket
Connector type VGA
Electrical circuit type Video
Device presentation Mechanism
Colour tint Ivory (RAL 9010)
Type of packing Group
Complementary
Device mounting Flush
Socket number 1
Fixing mode Clip-in
Number of modules 1 module
Surface finish Matt
Quantity per set Set of 10
Material Thermoplastic ABS-UV stabilised: centre plate
Height 45 mm
Width 22.5 mm
Depth 41.7 mm
Embedding depth 25.7 mm
Net weight 0.02 kg
Environment
Ambient air temperature for storage -5…50 °C
Ambient air temperature for operation -5…40 °C
IP degree of protection IP21
IK degree of protection IK04
Environmental characteristic Oil
UV resistant
Liquid soap
Petrol
Bleach
Acetone
Window-cleaning fluid
Alcohol
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 21.4 cm
Package 1 Length 4.8 cm
Package 1 Weight 59 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5 cm
Package 2 Width 10.5 cm
Package 2 Length 23.7 cm
Package 2 Weight 1.59 kg
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.62 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins