Schneider-Electric
 
MGU3.433.12 picture- web-product-data-sheet
MGU3.433.12
Unica - data socket - 1 socket - mini jack - Female - graphite
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Audio socket
Connector type Mini-jack
Electrical circuit type Audio
Device presentation Mechanism
Colour tint Graphite
Type of packing Group
Complementary
Device mounting Flush
Socket number 1
Fixing mode Clip-in
Number of modules 1 module
Surface finish Matt
Quantity per set Set of 10
Material Thermoplastic ABS-UV stabilised: centre plate
Height 45 mm
Width 22.5 mm
Depth 41.7 mm
Embedding depth 25.7 mm
Net weight 0.01 kg
Environment
Ambient air temperature for storage -5…50 °C
Ambient air temperature for operation -5…40 °C
IP degree of protection IP21
IK degree of protection IK04
Environmental characteristic Bleach
Petrol
Liquid soap
Oil
Alcohol
Window-cleaning fluid
Acetone
UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 21.0 cm
Package 1 Length 4.8 cm
Package 1 Weight 23.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.0 cm
Package 2 Width 10.5 cm
Package 2 Length 23.7 cm
Package 2 Weight 230.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 20
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 685.0 g
Offer Sustainability
EU RoHS Directive Under investigation
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins