Schneider-Electric
 
MGU3.433.30 picture- web-product-data-sheet
MGU3.433.30
Unica - data socket - 1 socket - mini jack - Female - aluminium
Schneider Electric
Characteristics
Main
Range Unica
Product or component type Audio socket
Connector type Mini-jack
Electrical circuit type Audio
Device presentation Mechanism
Colour tint Aluminium
Type of packing Group
Complementary
Device mounting Flush
Socket number 1
Fixing mode Clip-in
Number of modules 1 module
Surface finish Matt
Quantity per set Set of 10
Material Thermoplastic ABS-UV stabilised: centre plate
Height 45 mm
Width 22.5 mm
Depth 41.7 mm
Embedding depth 25.7 mm
Net weight 0.01 kg
Environment
Ambient air temperature for storage -5…50 °C
Ambient air temperature for operation -5…40 °C
IP degree of protection IP21
IK degree of protection IK04
Environmental characteristic UV resistant
Oil
Window-cleaning fluid
Petrol
Acetone
Alcohol
Bleach
Liquid soap
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.2 cm
Package 1 Width 5.0 cm
Package 1 Length 8.0 cm
Package 1 Weight 23.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 5.7 cm
Package 2 Width 11.5 cm
Package 2 Length 24.7 cm
Package 2 Weight 289.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 20
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 787.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins