Schneider-Electric
 
MGU3.444.25 picture- web-product-data-sheet
MGU3.444.25
Unica - 1 RJ45 socket (S-One) - 1 m - Cat.6A, UTP - ivory
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type Data socket
Device presentation Mechanism
Colour tint Ivory (RAL 9010)
Data socket type RJ45 8 contact(s) Cat.6A < 500 MHz
Provided equipment Label holder
Protective flap
Complementary
Communication network type 10GBASE-T
Communication port protocol ATM 1200 Mbps
Number of modules 1 module
Socket number 1
Type of footprint Infraplus
Connector type S-One
Cable shielding type U/UTP
Organization of wire Unshielded twisted pair
Connections - terminals Click
Fixing mode Clip-in
Installation direction Straight
Material ASA + PC: mechanism cover
Depth 36 mm
Width 22.5 mm
Height 45 mm
Embedding depth 25 mm
Environment
IP degree of protection IP40
IK degree of protection IK01
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Liquid soap
Acetone
Window-cleaning fluid
Alcohol
UV resistant
Bleach
Oil
Petrol
Standards ISO 8877
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 2.3 cm
Package 1 Length 4.0 cm
Package 1 Weight 17.1 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 5.6 cm
Package 2 Width 10.8 cm
Package 2 Length 24.7 cm
Package 2 Weight 232.8 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months