Schneider-Electric
 
MGU3.445.18 picture- web-product-data-sheet
MGU3.445.18
Unica - 1 RJ45 socket (S-One) - 2 m - Cat.6A, UTP - white
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type Data socket
Device presentation Mechanism
Colour tint White (RAL 9003)
Data socket type RJ45 8 contact(s) Cat.6A < 500 MHz
Provided equipment Label holder
Protective flap
Complementary
Communication network type 10GBASE-T
Communication port protocol ATM 1200 Mbps
Number of modules 2 modules
Socket number 1
Type of footprint Infraplus
Connector type S-One
Cable shielding type U/UTP
Organization of wire Unshielded twisted pair
Connections - terminals Click
Fixing mode Clip-in
Installation direction Straight
Material ASA + PC: mechanism cover
Depth 36 mm
Width 85 mm
Height 80 mm
Embedding depth 25 mm
Environment
IP degree of protection IP40
IK degree of protection IK01
Ambient air temperature for operation 15…30 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic UV resistant
Petrol
Bleach
Oil
Liquid soap
Acetone
Window-cleaning fluid
Alcohol
Standards ISO 8877
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.6 cm
Package 1 Width 4.5 cm
Package 1 Length 4 cm
Package 1 Weight 20 g
Contractual warranty
Warranty 18 months