Schneider-Electric
 
MGU3.452.12 picture- web-product-data-sheet
MGU3.452.12
Unica Top/Class - TV/FM socket - terminal socket - graph.
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica Top - Unica Class
Product or component type TV/FM socket
Device presentation Mechanism
TV socket type End-of-line (terminal socket)
Colour tint Graphite
Condition of use Series distribution systems
Complementary
TV connector Male IEC 9.52 mm
Radio connector Female IEC 9.52 mm
Path attenuation 13.5 dB TV/UHF signal125…860 MHz
13.5 dB TV/VHF signal47…68 MHz
27 dB R signal87.5…108 MHz
DC current flow Yes
Number per line 1
Number of modules 2 modules
Material ASA + PC: mechanism cover
Fixing mode Clip-in
Depth 28 mm
Width 45 mm
Height 45 mm
Embedding depth 18 mm
Net weight 0.073 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 15…35 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Petrol
UV resistant
Window-cleaning fluid
Oil
Bleach
Acetone
Liquid soap
Alcohol
Standards EN 50083-4
EN 50083-2
EMC directive
EN 50083-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.5 cm
Package 1 Length 6.5 cm
Package 1 Weight 74.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.5 cm
Package 2 Width 14.0 cm
Package 2 Length 34.0 cm
Package 2 Weight 803.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 20
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 1.819 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months