Schneider-Electric
 
MGU3.453.18 picture- web-product-data-sheet
MGU3.453.18
Unica - TV/FM socket - intermediate socket - white
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type TV/FM socket
Device presentation Mechanism
TV socket type Intermediate
Colour tint White
Condition of use Series distribution systems
Complementary
TV connector Male IEC 9.52 mm
Radio connector Female IEC 9.52 mm
Maximum branch attenuation TV <0.5 dB
Path attenuation 17 dB TV/UHF signal125…860 MHz
17 dB TV/VHF signal47…68 MHz
32 dB R signal87.5…108 MHz
DC current flow Yes
Number per line 7
Number of modules 2 modules
Material ASA + PC: mechanism cover
Fixing mode Clip-in
Depth 28 mm
Width 45 mm
Height 45 mm
Embedding depth 18 mm
Net weight 0.073 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 15…35 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Petrol
Acetone
Alcohol
Window-cleaning fluid
Liquid soap
UV resistant
Bleach
Oil
Standards EN 50083-1
EN 50083-2
EN 50083-4
EMC directive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.8 cm
Package 1 Width 6.4 cm
Package 1 Length 6.7 cm
Package 1 Weight 76.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.5 cm
Package 2 Width 13.5 cm
Package 2 Length 33.5 cm
Package 2 Weight 829.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 40
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.62 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months