Schneider-Electric
 
MGU3.453.30 picture- web-product-data-sheet
MGU3.453.30
Unica Top/Class - TV/FM socket - intermediate socket - alu.
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica Top - Unica Class
Product or component type TV/FM socket
Device presentation Mechanism
TV socket type Intermediate
Colour tint Aluminium
Condition of use Series distribution systems
Complementary
TV connector Male IEC 9.52 mm
Radio connector Female IEC 9.52 mm
Maximum branch attenuation TV <0.5 dB
Path attenuation 17 dB TV/UHF signal125…860 MHz
17 dB TV/VHF signal47…68 MHz
32 dB R signal87.5…108 MHz
DC current flow Yes
Number per line 7
Number of modules 2 modules
Material ASA + PC: mechanism cover
Fixing mode Clip-in
Depth 28 mm
Width 45 mm
Height 45 mm
Embedding depth 18 mm
Net weight 0.073 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 15…35 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Window-cleaning fluid
Oil
Acetone
UV resistant
Alcohol
Bleach
Liquid soap
Petrol
Standards EN 50083-2
EN 50083-1
EN 50083-4
EMC directive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 6.600 cm
Package 1 Length 6.600 cm
Package 1 Weight 76.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.600 cm
Package 2 Width 13.500 cm
Package 2 Length 33.300 cm
Package 2 Weight 824.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 40
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.577 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months