Schneider-Electric
 
MGU3.456.12 picture- web-product-data-sheet
MGU3.456.12
Unica Top/Class - R-TV/SAT socket - intermediate socket - graph.
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica Top - Unica Class
Product or component type R-TV/SAT socket
Device presentation Mechanism
TV socket type Intermediate
Colour tint Graphite
Condition of use Series distribution systems
Complementary
TV connector Male IEC 9.52 mm
SAT connector Female IEC 9.52 mm
Maximum branch attenuation TV <1 dB
SAT <1.5 dB
Path attenuation 12 dB SAT signal950…2400 MHz
13 dB R signal10…108 MHz
13 dB TV/UHF signal470…830 MHz
13 dB TV/VHF signal118…470 MHz
DC current flow In SAT socket
Number per line 4
Number of modules 2 modules
Material ASA + PC: mechanism cover
Fixing mode Clip-in
Depth 28 mm
Width 45 mm
Height 45 mm
Embedding depth 18 mm
Net weight 0.073 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 15…35 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Acetone
Bleach
Liquid soap
Window-cleaning fluid
UV resistant
Alcohol
Petrol
Oil
Standards EMC directive
R.D. 1/1998
EN 50083-1
UNE 20-523-79 (2e)
DIN 45325
R.D. 279/1999
EN 50083-2
DIN 45330
EN 50083-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 6.500 cm
Package 1 Length 6.500 cm
Package 1 Weight 76.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.500 cm
Package 2 Width 13.500 cm
Package 2 Length 33.000 cm
Package 2 Weight 831.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 40
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.561 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months