Schneider-Electric
 
MGU3.456.25 picture- web-product-data-sheet
MGU3.456.25
Unica - R-TV/SAT socket - intermediate socket - ivory
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type R-TV/SAT socket
Device presentation Mechanism
TV socket type Intermediate
Colour tint Ivory
Condition of use Series distribution systems
Complementary
TV connector Male IEC 9.52 mm
SAT connector Female IEC 9.52 mm
Maximum branch attenuation TV <1 dB
SAT <1.5 dB
Path attenuation 12 dB SAT signal950…2400 MHz
13 dB R signal10…108 MHz
13 dB TV/UHF signal470…830 MHz
13 dB TV/VHF signal118…470 MHz
DC current flow In SAT socket
Number per line 4
Number of modules 2 modules
Material ASA + PC: mechanism cover
Fixing mode Clip-in
Depth 28 mm
Width 45 mm
Height 45 mm
Embedding depth 18 mm
Net weight 0.073 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 15…35 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Petrol
Acetone
Liquid soap
Window-cleaning fluid
Alcohol
Bleach
UV resistant
Oil
Standards DIN 45325
UNE 20-523-79 (2e)
EMC directive
R.D. 1/1998
DIN 45330
EN 50083-2
EN 50083-4
R.D. 279/1999
EN 50083-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 6.5 cm
Package 1 Length 6.5 cm
Package 1 Weight 76.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.5 cm
Package 2 Width 13.5 cm
Package 2 Length 33.0 cm
Package 2 Weight 824.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 40
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.528 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months