Schneider-Electric
 
MGU3.463.25 picture- web-product-data-sheet
MGU3.463.25
Unica - SAT single shield socket - male passage - ivory
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type SAT socket
Device presentation Mechanism
TV socket type Intermediate
Colour tint Ivory
Complementary
SAT connector Male IEC 9.52 mm
Maximum branch attenuation TV <1 dB
Path attenuation 11 dB TV signal5…2150 MHz
DC current flow No
Number per line 4
Number of modules 2 modules
Material ASA + PC: mechanism cover
Fixing mode Clip-in
Depth 28 mm
Width 45 mm
Height 45 mm
Embedding depth 18 mm
Net weight 0.073 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 15…35 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic UV resistant
Alcohol
Oil
Liquid soap
Acetone
Petrol
Window-cleaning fluid
Bleach
Standards R.D. 1/1998
UNE 20-523-79 (2e)
EMC directive
R.D. 279/1999
EN 50083-1
DIN 45325
EN 50083-2
EN 50083-4
DIN 45330
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 4.4 cm
Package 1 Length 6.8 cm
Package 1 Weight 55 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.4 cm
Package 2 Width 13.6 cm
Package 2 Length 33.5 cm
Package 2 Weight 550 kg
Unit Type of Package 3 S01
Number of Units in Package 3 20
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 1100 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months