Schneider-Electric
 
MGU3.463.30 picture- web-product-data-sheet
MGU3.463.30
Unica Top/Class - SAT single shield socket - male passage - alu.
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica Top - Unica Class
Product or component type SAT socket
Device presentation Mechanism
TV socket type Intermediate
Colour tint Aluminium
Complementary
SAT connector Male IEC 9.52 mm
Maximum branch attenuation TV <1 dB
Path attenuation 11 dB TV signal5…2150 MHz
DC current flow No
Number per line 4
Number of modules 2 modules
Material ASA + PC: mechanism cover
Fixing mode Clip-in
Depth 28 mm
Width 45 mm
Height 45 mm
Embedding depth 18 mm
Net weight 0.073 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 15…35 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic UV resistant
Acetone
Alcohol
Window-cleaning fluid
Liquid soap
Bleach
Oil
Petrol
Standards EN 50083-2
R.D. 1/1998
DIN 45325
UNE 20-523-79 (2e)
R.D. 279/1999
EN 50083-1
DIN 45330
EMC directive
EN 50083-4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.7 cm
Package 1 Width 4.4 cm
Package 1 Length 6.8 cm
Package 1 Weight 55.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 33.5 cm
Package 2 Width 4.4 cm
Package 2 Length 13.6 cm
Package 2 Weight 550.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months