Schneider-Electric
 
MGU3.468.25 picture- web-product-data-sheet
MGU3.468.25
Unica - TV coaxial cable - 1 m - ivory
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type TV coaxial cable
Device application Connection
Device presentation Mechanism
Colour tint Ivory
Complementary
TV connector F connectors
Number of modules 1 module
Material ASA + PC: mechanism cover
Fixing mode Clip-in
Depth 28 mm
Width 45 mm
Height 45 mm
Embedding depth 18 mm
Net weight 0.09 kg
Ambient air temperature for operation 15…35 °C
Ambient air temperature for storage 0…35 °C
Standards EN 50083-2
EN 50083-1
EN 50083-4
Environment
IK degree of protection IK01
IP degree of protection IP20
Environmental characteristic Alcohol
Acetone
Liquid soap
UV resistant
Window-cleaning fluid
Petrol
Oil
Bleach
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 6.600 cm
Package 1 Length 6.600 cm
Package 1 Weight 12.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 4.700 cm
Package 2 Width 14.100 cm
Package 2 Length 33.900 cm
Package 2 Weight 185.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 2.933 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months