Schneider-Electric
 
MGU3.469.25 picture- web-product-data-sheet
MGU3.469.25
Unica - TV/FM socket - individual socket with galvanic insulation - ivory
Schneider Electric
Characteristics
Main
Range Unica
Aesthetic name Unica (standard aesthetic)
Product or component type TV/FM socket
Device presentation Mechanism
TV socket type Individual
Colour tint Ivory
Condition of use Parallel distribution systems
Complementary
TV connector Male IEC 9.52 mm
Radio connector Female IEC 9.52 mm
Path attenuation 1 dB TV output signal40…860 MHz
1 dB TV output signal5…40 MHz
3 dB FM output signal88…108 MHz
Number per line 1
Number of modules 2 modules
Material ASA + PC: mechanism cover
Fixing mode Clip-in
Width 45 mm
Height 45 mm
Net weight 0.073 kg
Environment
IP degree of protection IP20
IK degree of protection IK01
Ambient air temperature for operation 15…35 °C
Ambient air temperature for storage 0…35 °C
Environmental characteristic Acetone
Bleach
Liquid soap
Petrol
Oil
UV resistant
Alcohol
Window-cleaning fluid
Standards EN 50083-1
EN 50083-4
EN 50083-2
EMC directive
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.6 cm
Package 1 Width 6.4 cm
Package 1 Length 4.0 cm
Package 1 Weight 76.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 4.7 cm
Package 2 Width 14.0 cm
Package 2 Length 34.0 cm
Package 2 Weight 836.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months